IESNA:LM-63-2002
[TEST]P1389830
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA2D-940-U-T4BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 2xLight Square PACKAGE 90CRI 4000K FIXTURE w/ TYPE IV ANGLED BACKLIGHT CONTROL
[LAMP] (28) 4000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.89A 107.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]4000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]7986.7
TILT=NONE
28 -1 1 38 22 1 1 1.0000 0.5000 0.0000
1.000 1 107.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 69 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
51.8 67.0 140.4 378.1 732.3 1004.5 1181.7 1363.2 1592.2 1857.9 2134.4 2506.0 2897.0 3262.1 3620.7 3944.7 4167.2 4245.0 
4225.6 4067.9 3869.1 3586.1 3318.2 3378.7 3657.4 3983.6 4165.1 4186.7 4145.6 4093.8 3746.0 3223.2 2110.6 205.2 
56.2 28.1 19.4 0.0 
51.8 67.0 149.1 373.7 710.7 1006.7 1190.3 1354.5 1581.4 1838.4 2138.7 2484.4 2873.2 3272.9 3629.3 3949.1 4158.6 4236.4 
4212.6 4074.4 3862.6 3584.0 3339.8 3376.6 3659.6 3964.2 4162.9 4195.3 4150.0 4089.5 3774.1 3238.3 2203.5 
242.0 56.2 28.1 21.6 0.0 
51.8 67.0 136.1 362.9 674.0 985.1 1160.1 1335.1 1555.4 1825.5 2119.3 2469.2 2821.4 3182.1 3484.6 3763.3 3990.1 4113.2 
4134.8 4044.1 3888.6 3726.5 3581.8 3530.0 3692.0 3992.3 4219.1 4316.3 4307.7 4270.9 4039.8 3560.2 2769.5 
563.8 60.5 34.6 25.9 0.0 
51.8 64.8 121.0 317.6 620.0 898.7 1142.8 1324.3 1518.7 1799.5 2089.0 2421.7 2780.3 3110.9 3396.0 3616.4 3810.8 3994.4 
4132.7 4167.2 4119.7 4050.6 4009.5 4013.9 4089.5 4301.2 4538.8 4711.6 4754.9 4750.5 4577.7 4195.3 3406.8 
1263.8 67.0 43.2 34.6 0.0 
51.8 62.6 105.9 239.8 503.4 792.8 1054.2 1274.6 1471.2 1708.8 2009.1 2331.0 2665.8 3000.7 3324.7 3564.5 3750.3 3895.1 
4029.0 4119.7 4204.0 4223.4 4240.7 4275.3 4350.9 4491.3 4690.0 4858.6 4912.6 4932.0 4789.4 4245.0 3421.9 
2216.5 99.4 56.2 43.2 0.0 
51.8 62.6 95.1 203.1 432.1 710.7 991.6 1229.2 1423.6 1654.8 1920.5 2257.5 2603.2 2944.5 3270.7 3534.3 3707.1 3834.6 
3931.8 4016.0 4091.6 4160.8 4223.4 4296.9 4400.6 4532.3 4722.5 4893.1 4949.3 4945.0 4692.2 4128.4 3521.3 
2480.0 296.0 62.6 49.7 0.0 
51.8 60.5 90.7 170.7 362.9 615.7 892.2 1153.6 1369.6 1592.2 1840.6 2166.8 2484.4 2804.1 3138.9 3406.8 3620.7 3730.9 
3802.2 3882.1 3966.3 4048.4 4145.6 4255.8 4357.4 4504.3 4687.9 4860.7 4903.9 4843.4 4495.6 4005.2 3525.6 
2527.6 585.4 73.5 56.2 0.0 
51.8 60.5 75.6 121.0 216.0 410.5 641.6 877.1 1153.6 1399.9 1633.2 1864.4 2136.6 2434.7 2739.3 3052.5 3324.7 3508.4 3638.0 
3739.5 3838.9 3925.3 4018.2 4102.4 4184.5 4270.9 4420.0 4556.1 4536.7 4458.9 4150.0 3810.8 3249.1 2493.0 
1484.1 103.7 75.6 0.0 
51.8 58.3 64.8 82.1 121.0 192.3 328.4 507.7 710.7 944.1 1188.2 1443.1 1695.8 1937.8 2186.2 2443.3 2726.3 2972.6 3221.0 
3426.3 3601.2 3750.3 3892.9 4016.0 4121.9 4214.8 4251.5 4219.1 4139.2 4048.4 3776.2 3432.7 2814.9 2106.3 1358.8 
401.8 92.9 0.0 
51.8 56.2 58.3 64.8 73.5 90.7 118.8 162.0 226.8 332.7 470.9 630.8 810.1 987.3 1205.5 1419.3 1663.4 1931.3 2214.3 2521.1 2832.2 
3115.2 3359.3 3555.9 3737.3 3873.4 3953.4 3953.4 3854.0 3748.1 3199.4 2194.9 1123.4 533.6 274.4 95.1 90.7 0.0 
51.8 54.0 54.0 54.0 56.2 56.2 58.3 62.6 69.1 77.8 88.6 103.7 118.8 138.3 164.2 198.7 239.8 291.6 362.9 460.1 594.1 775.6 1043.4 
1369.6 1801.7 2244.6 2562.1 2614.0 2391.5 2127.9 1529.5 1054.2 695.6 375.9 129.6 23.8 6.5 0.0 
51.8 51.8 51.8 51.8 49.7 49.7 49.7 47.5 49.7 49.7 51.8 54.0 56.2 58.3 58.3 60.5 62.6 67.0 71.3 79.9 95.1 112.3 149.1 213.9 332.7 
544.4 840.4 1041.3 928.9 779.9 404.0 196.6 86.4 30.2 15.1 8.6 4.3 0.0 
51.8 51.8 49.7 47.5 45.4 43.2 41.0 41.0 38.9 38.9 38.9 38.9 36.7 36.7 34.6 32.4 30.2 25.9 25.9 23.8 23.8 23.8 23.8 21.6 19.4 21.6 
23.8 25.9 25.9 21.6 13.0 10.8 6.5 6.5 4.3 4.3 4.3 0.0 
51.8 49.7 45.4 41.0 38.9 34.6 32.4 30.2 28.1 25.9 23.8 21.6 17.3 15.1 13.0 8.6 6.5 6.5 4.3 4.3 4.3 2.2 2.2 2.2 2.2 2.2 2.2 2.2 2.2 2.2 0.0 2.2 2.2 
2.2 2.2 4.3 4.3 0.0 
51.8 45.4 41.0 36.7 34.6 30.2 28.1 23.8 19.4 17.3 13.0 10.8 8.6 6.5 4.3 2.2 2.2 2.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.2 2.2 
2.2 4.3 0.0 
51.8 45.4 38.9 34.6 30.2 25.9 21.6 17.3 10.8 8.6 6.5 4.3 4.3 2.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.2 2.2 2.2 
4.3 0.0 
51.8 43.2 36.7 30.2 25.9 21.6 15.1 10.8 6.5 4.3 4.3 2.2 2.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.2 2.2 2.2 
2.2 0.0 
51.8 41.0 34.6 30.2 23.8 17.3 13.0 8.6 4.3 4.3 2.2 2.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.2 2.2 2.2 2.2 
0.0 
51.8 41.0 34.6 28.1 23.8 15.1 10.8 6.5 4.3 2.2 2.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.2 2.2 2.2 
0.0 
51.8 43.2 34.6 28.1 23.8 15.1 10.8 6.5 4.3 2.2 2.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
51.8 43.2 34.6 28.1 23.8 15.1 10.8 8.6 6.5 4.3 2.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
51.8 43.2 34.6 28.1 23.8 17.3 13.0 8.6 6.5 4.3 2.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
